Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
Height
6.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Horizontal Elbows | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388397545 |
Dimensions
| Product Depth US | 54.375 in | ||
| Product Height US | 4.0 in | ||
| Product Volume US | 6.057 cu ft | ||
| Product Width US | 48.125 in | ||
| Product Weight US | 21.411 lb | ||
| Tray Height | 4 in | ||
| Radius | 36 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EMTS-100 | Wattstopper
Self-contained device that allows any standard lighting control device to control emergency lighting.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CAT30/41PG | Cablofil
Cablofil wire mesh tray is the fastest most flexible and adaptable cable management system available
