7" Steel Straight Sections
09-1754-0024-18
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Material: Commercial Quality Steel / ASTM A-1008 / A-1011
- Finish: Ho-dip Galvanized after Fabrication / ASTM A-123
- Bottom: Ldr: 1'' wide + rung SC: Solid Corrugated VC: Vented Corrugated
- Construction: Welded
- Tray Design: Tray construction and markings are per the latest edition of NEMA Standards Publication VE1, CSA C22.2 No. 126
- Tray Grounding Capability: Classified as an equipment grounding conductor per NEC 392.60
Specifications
General Info
| Color | Silver | ||
| Type | Straight Sections | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Ladder | ||
| UPC Number | 800388276703 |
Dimensions
| Product Depth US | 288.0 in | ||
| Product Height US | 7.0 in | ||
| Product Volume US | 25.083 cu ft | ||
| Product Width US | 21.5 in | ||
| Product Weight US | 158.434 lb | ||
| Tray Height | 7 in | ||
| Rung Spacing | 9 in |
Trade Programs
| BAA | Yes |
Technical Information
| NEMA Load Class | 20C |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL2003 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
401004788 | Ortronics
19" W x 1.75" H (1 rack units), black
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NTLFULLWCC6 | radiant Collection
Sleek, built-in night light featuring five adjustable light levels.
$23.20
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBA10-2G | Wiremold
For use with AV accessories
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CS8365C | Pass and Seymour
50A California Style Locking Plug, CS8365C
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
881AV3CTCVY | Wiremold
Flexible design provides power, A/V or communication services to open-space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
885 | radiant Collection
Sleek duplex outlet, perfect for upgrading standard power access with classic style.
$2.87
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1597NTLTRDBCC4 | radiant Collection
Add a little light where you need it, with a combination 15A GFCI outlet and built-in night light.
$38.15
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PTTR26362W | Pass and Seymour
PlugTail® Tamper-Resistant Decorator Spec Grade Receptacle, 20A, 125V
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBA24C4EXT | Wiremold
RFBAExtension Ring - Height adjustment up to four inches.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCT3-036042 | Cablofil
Trefoil Cable Cleat
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
110C607-09 | Ortronics
Clarity UTP 110/110 Patch Cords
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
THRD1/2IN316L | Cablofil
1/2 inch threaded rod can be used to support cable tray in ceiling mount installations Use with any cablofil ceiling mounted bracket Stainless Steel for indoor or exterior use2
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RWP26DBCC6 | radiant Collection
Sleek and screwless, this wall plate elevates the look of any space.
$7.68
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WRR26USBAC6LA | radiant Collection
Charges devices faster, even outdoors, with 6 amps of power for USB Types A and C connections.
$72.69
