Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
Height
5.0 in
- 1.0 in
- 1.641 in
- 2.11 in
- 3.5 in
- 3.625 in
- 4.0 in
- 4.0 in
- 4.5 in
- 4.05 in
- 4.75 in
- 5.0 in
- 5.0 in
- 5.5 in
- 5.75 in
- 5.437 in
- 5.625 in
- 6.0 in
- 6.0 in
- 6.25 in
- 6.75 in
- 6.442 in
- 6.625 in
- 7.0 in
- 7.0 in
- 7.75 in
- 7.107 in
- 7.156 in
- 7.911 in
- 8.107 in
- 8.715 in
- 9.246 in
- 9.715 in
- 10.246 in
- 10.262 in
- 11.322 in
- 13.367 in
- 23.75 in
- 41.75 in
- None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Line | Cablofil | ||
Finish | GC | ||
UPC Number | 800388340541 | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 22.875 in | ||
Product Weight US | 6.36 lb | ||
Product Volume US | 1.304 cu ft | ||
Product Depth US | 24.625 in | ||
Product Height US | 4.0 in |
Buy American Act Compliance
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1