
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
Width
6.0 in
- 6.0 in
- 9.0 in
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Type | Accessories | ||
Finish | Mill Galvanized Steel | ||
Application Sector | Commercial, Industrial | ||
Product Line | Cablofil | ||
Country Of Origin | Mexico | ||
UPC Number | 800388528468 |
Dimensions
Product Depth US | 1.5 in | ||
Product Height US | 5.625 in | ||
Product Volume US | 0.028 cu ft | ||
Product Width US | 5.75 in | ||
Product Weight US | 0.94 lb |
Trade Programs
BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P645286 | Cablofil
SB-6A-ET12-0912 AL 6H HEXP TEE 12R 0912W
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
P089403 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables