Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4" to 7" and width sizes are available up to 36".
            - Send
 - Save as PDF
 - 
                    	Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
 
Specifications
General Info
                | Color | Silver | ||
| Type | Covers | ||
| Material | Carbon Steel | ||
| Finish | Hot Dipped Galvanized after Fabrication | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388534490 | 
Dimensions
                | Product Weight US | 65.83 lb | 
Trade Programs
                | BAA | Yes | 
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
            Added to Favorites
            Go to favorites
        
        
            Remove from favorites?
            
            
        
        
            Something went wrong. Please try again later.
            
        
    P630114 | Cablofil
                        PW Steel cable tray provides the heavy duty support required for large power cables
                        
                        