Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All splices are supplied in pairs.
- Geomet fasteners are standard on aluminum and steel cable tray systems.
- Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
- Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
- Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.
Specifications
General Info
| Color | Silver | ||
| Type | Fasteners | ||
| Material | Carbon Steel | ||
| Finish | Electrozinc | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388469884 |
Dimensions
| Product Depth US | 0.347 in | ||
| Product Height US | 0.75 in | ||
| Product Width US | 0.75 in | ||
| Product Weight US | 0.018 lb |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Where can I buy? I am interested in contacting a sales representative in Mexico
Please contact Cablofil's Project Services team at technical.support-CAB@legrand.us. They can provide the contact information for Cablofil's international sales manager.
Date published: 2023-10-19
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRL33WH | radiant Collection
Add to any wall for easy, full-scene lighting control. Part of the radiant with Netatmo solution.
$55.67
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
62100051 | Ortronics
Fib-Cop II Bottom Adapter Plate, 6-LC Duplex (12 Fibers) Single Mode, Blue adapters, Ceramic alignment sleeves Fib-Cop II offers greater capacity, accommodating up to 12 fiber connections with protected exit from the bottom, and six copper connections, either Tracjack® or Series II®. this is a truly segregated design, which allows access to one media without impacting the other. Bottom-exiting connections can be further protected with an optional Snap-on shroud.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
40300545 | Ortronics
Ortronics Single Gang Plastic Faceplate accepts front-loading TracJack modules and includes two snap-in label fields
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
L530R | Pass and Seymour
30A NEMA L530 Single Receptacle
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS4100B5W | Pass and Seymour
20A Pin & Sleeve Splashproof Plug
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP5W | Pass and Seymour
Toggle Switch Openings, 5-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SS113 | Pass and Seymour
Combination Openings, 1 Toggle Switch and 1 Blank, 2-Gang, 302/304 Stainless Steel
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1952-1305-S6 | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4812-1305-GE | Cablofil
PW Steel cable tray provides the heavy duty support required for large power cables
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCT4-016020 | Cablofil
Trefoil Cable Cleat
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
CCT4-013018 | Cablofil
Trefoil Cable Cleat
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRP17-CM | Ortronics
Transition Pans
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FPLBTCBKTR | Wiremold
For use with RFBA6R & RFBA10R
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB-AAP | Wiremold
Floor boxes designed to evolve with your spave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP266I | Pass and Seymour
Decorator Openings, 6-Gang
