The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Splicing | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388200128 |
Dimensions
| Product Depth US | 6.0 in | ||
| Product Height US | 5.023 in | ||
| Product Volume US | 0.035 cu ft | ||
| Product Width US | 2.02 in | ||
| Product Weight US | 0.657 lb |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Catalog
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I cut 12” down to 6” splice plate to fit on fitting
Yes. The 12" long SSP splice plate can be cut down to 6" long to fit on a fitting as an alternative to our 6" long FSP splice plate.
Date published: 2025-11-25
Regarding 4A-FSP-XX Splice Kits: What are the differences or specifications for the "FASTENER OPTIONS" GE versus S6? Steel versus SS perhaps? Lastly, do the Screw & Nuts have serrations or are lock washers recommended?
GE = steel geomet hardware, recommended for indoor or outdoor environments
S6 = 316 stainless steel hardware, recommended for marine or corrosive environments
Both the standard connector nut and bolt have serrations. Lock washers are not recommended.
Date published: 2024-05-13
Are splice plate part numbers P314135 and P314127 listed as "electrical bonds" between two sections of Tray part number 09-5A12C-S144-12/P300514? Thank You in advance.
Bazaarvoice SAP Hybris Integration Version 2.8.1
