Flat Cover Connectors Channel-Style
4M1I-1400-06-S6
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height
None
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Silver | ||
| Type | Connector Cover | ||
| Material | Carbon Steel | ||
| Finish | Mill Galvanized Steel | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil |
Dimensions
| Product Depth US | 1.5 in | ||
| Product Height US | 2.11 in | ||
| Product Volume US | 0.014 cu ft | ||
| Product Width US | 7.625 in | ||
| Product Weight US | 0.844 lb |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1

