text.skipToContent text.skipToNavigation

Flat Cover Connectors Channel-Style

4M1I-1400-12-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 21ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with indoor, outdoor, or vertical flat covers.
  • Top and bottom pieces are 1 1/2'' wide.

Specifications

General Info
Color Silver
Type Connector Cover
Material Carbon Steel
Finish Mill Galvanized Steel
Application Sector Commercial, Industrial
Product Line Cablofil
Dimensions
Product Depth US 1.5 in
Product Height US 2.11 in
Product Volume US 0.025 cu ft
Product Width US 13.625 in
Product Weight US 1.508 lb

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 12ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;