text.skipToContent text.skipToNavigation

H-Binder Cover Joint Strip

AI-0925-18 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 32ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Application Sector Commercial
  • Commercial
Width 1.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Closes gaps at cover joints.
  • Notched for the tray side rail.
  • No fasteners required.

Specifications

General Info
Product Line Cablofil
Finish Aluminum
UPC Number 800388250741
Country Of Origin Mexico
Dimensions
Product Width US 17.75 in
Product Weight US 0.321 lb
Product Volume US 0.003 cu ft
Product Depth US 17.75 in
Product Height US 0.3 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 25ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;