 
                    Sb-6A-90Vi24-06 Al 6H 90 Ivr 24R 06W
    SB-6A-90VI24-06
    
        Cablofil
    
    
Bazaarvoice SAP Hybris Integration Version 2.8.1
                  	The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
            - Send
- Save as PDF
- 
                    	Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
                | Color | Aluminum | ||
| Type | Vertical Elbows | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| Bottom Type | Solid Bottom | ||
| UPC Number | 800388168282 | 
Dimensions
                | Product Depth US | 33.0 in | ||
| Product Height US | 33.0 in | ||
| Product Volume US | 8.508 cu ft | ||
| Product Width US | 13.5 in | ||
| Product Weight US | 10.677 lb | ||
| Radius | 24 in | 
Trade Programs
                | BAA | Yes | 
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
            Added to Favorites
            Go to favorites
        
        
            Remove from favorites?
            
            
        
        
            Something went wrong. Please try again later.
            
        
    ALSLJC8TM4 | adorne Collection
                        For use with adorne Under-Cabinet Lighting and Power Systems.
                        
                        
                            $18.63
                    