Sb-7A-Hx12-36 Al 7H Horz Cross 12R 36W
SB-7A-HX12-36
Cablofil
Bazaarvoice SAP Hybris Integration Version 2.8.1
Choose from an extensive selection of metallic ladder tray with a variety of rung and bottom styles to choose from. Finishes include steel, 304L and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"" and width sizes are available up to 36"".
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Aluminum | ||
| Type | Horizontal Other | ||
| Material | Aluminum | ||
| Finish | Aluminum | ||
| Application Sector | Commercial, Industrial | ||
| Product Line | Cablofil | ||
| Country Of Origin | Mexico | ||
| UPC Number | 800388195066 |
Dimensions
| Product Depth US | 66.0 in | ||
| Product Height US | 7.241 in | ||
| Product Volume US | 18.253 cu ft | ||
| Product Width US | 66.0 in | ||
| Product Weight US | 38.997 lb | ||
| Tray Height | 7 in | ||
| Radius | 12 in |
Trade Programs
| BAA | Yes |
Resources
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PT2097HGNTLTRNAW | Pass and Seymour
Self-test GFCI Technology - conducts an automatic test every three seconds, ensuring it's always ready to protect.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ACBLKM4 | adorne Collection
Blank insert for a keystone frame.
$3.55
