text.skipToContent text.skipToNavigation

Standard Splice Plate

4G2-1302-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 15ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Finishes include steel and 316L stainless steel to meet the needs of any application. Rail heights range from 4"" to 7"".
Application Sector Commercial
  • Commercial
Height 10.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • All splices are supplied in pairs.
  • Geomet fasteners are standard on aluminum and steel cable tray systems.
  • Type 316 stainless steel fasteners are standard on stainless steel systems, but are available as an option on all aluminum and steel systems.
  • Sufficient connector pairs with fasteners are automatically included with each shipment of straight sections and fittings. Extras for field cuts or spares must be ordered separately.
  • Bonding jumpers are required for all expansion splice plates, adjustable connectors, and tray discontinuities.

Specifications

General Info
Product Line Cablofil
Finish Hot Dipped Galvanized
UPC Number 800388479241
Country Of Origin Mexico
Dimensions
Product Width US 1.05 in
Product Weight US 0.303 lb
Product Volume US 0.013 cu ft
Product Depth US 6.0 in
Product Height US 3.5 in
Buy American Act Compliance
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;