text.skipToContent text.skipToNavigation

Discontinued - Vertical Outside 90 Elbow

VC-5G2I-9124-09 Cablofil
Vertical Outside Elbow is rated 5.0 out of 5 by 2.
  • y_2026, m_2, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_P174172, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 26ms
  • REVIEWS, PRODUCT


Choose from an extensive selection of metallic ladder trays with a variety of rung and bottom styles to suit your needs. Finishes include steel, 304L, and 316L stainless steel to meet the needs of any application.
Height 5.0 in
Width 9.0 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Splices included
  • Rail heights range from 4 in, 5 in, and 6 in, and width sizes are available up to 36 in.

Specifications

General Info
Type Vertical Elbows
Material Carbon Steel
Finish Hot Dipped Galvanized after Fabrication
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin Mexico
Bottom Type Vented Corrugated
UPC Number 800388381865
Dimensions
Product Depth US 34.0 in
Product Height US 34.0 in
Product Volume US 6.021 cu ft
Product Width US 9.0 in
Product Weight US 26.065 lb
Tray Height 5 in
Radius 24 in
Trade Programs
BAA  Yes

Reviews

Rated 5 out of 5 by from Easy to install, works great in Blue and Grey box Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
  • y_2026, m_2, d_18, h_6
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_1, tr_1
  • loc_en_US, sid_P174172, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT

Questions & Answers

Is there no faceplate to support Keystone connectors?

Asked by: Anonymous
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Answered by: Wiremold Tech Support
Date published: 2026-01-27

Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online

Asked by: Brandusa Bularca
Hello, Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you. https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Answered by: Wiremold Tech Support
Date published: 2026-01-27

can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.

Asked by: mike
Hello, The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Answered by: Pass & Seymour Technical Support
Date published: 2026-01-27

Do have a wiring diagram for the lmrj-wa-5pk and its capabilities?

Asked by: brittan
Please reach out to our tech. support team for further assistance troubleshooting this issue. Legrand Technical Support: Phone: 1 800-879-8585, Option 3 then Option 1 Mon - Fri: 7am - 7pm CST (excluding holidays)
Answered by: Tier 1 Tech Support
Date published: 2026-02-08

what is the difference between Cablofil 6A-0012-99-S6 and 6A-0012-99-ZN

Asked by: Brion Arnold
The last two characters represent the hardware finish. -ZN indicates zinc-plated screws are included for attachment. -S6 indicates stainless steel screws are included for attachment.
Answered by: Cablofil Tech Support
Date published: 2026-01-27

Can AA lithium batteries be used in this device (and other wireless wattstopper plus devices) or does it have to be the standard AA alkaline battery?

Asked by: Drew

30A and are way too small in diameter. I still need 6 fuse adaptors for 50A fuses (FRS-R-50) to fit in the 100A disconnects that I ordered previously, of which of these connectors would work?

Asked by: Amy
  • y_2026, m_2, d_18, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_P174172, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 33ms
  • QUESTIONS, PRODUCT