text.skipToContent text.skipToNavigation

Z-Hold Down Clamp/Expansion Guide

5T-1866-01-S6 Cablofil
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 17ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The aluminum I-beam design of ITray is perfect for industrial installations with large diameter cables in long span situations, minimizing total tray width and creating a smooth transition between straight sections and fittings. A structural offset in the sidewall creates strong, mid-span splices that need fewer supports. Each splice snaps in place and stays without holding, Additionally, only four bolts are needed for each splice reducing hardware needs by 50%. These features allow Itray to be installed up to 30% faster than standard tray.
Height 4.75 in
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Designed for use with all trays.

Specifications

General Info
Color Silver
Type Accessories
Finish Stainless 316
Application Sector Commercial, Industrial
Product Line Cablofil
Country Of Origin United States
UPC Number 800388516601
Dimensions
Product Depth US 1.5 in
Product Height US 5.144 in
Product Volume US 0.01 cu ft
Product Width US 2.25 in
Product Weight US 0.4 lb
Trade Programs
BAA  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 9ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What size of bolt comes with the clamp?

Asked by: Roger Greathouse
Cablofil's 1893-03 hold down clamp comes with a 3/8" x 1-1/2" hex head bolt and 3/8" spring nut.
Answered by: Cablofil Tech Support
Date published: 2025-08-27

Are these clamps allowed to be used on vertical tray installation ?

Asked by: john
1893 clamps are not recommended for vertical applications. Hold down clamps for a vertical cable tray run should be a bolted connection. See Heavy Duty Hold Down Bracket part numbers A833 and A845.
Answered by: Cablofil Tech Support
Date published: 2025-01-31

Is there a certain torque value that they should be tightened down at?

Asked by: Darin
NEMA BI 50016, cable tray installation guidelines, recommends 3/8" hardware be torqued to 17-23 ft-lbs.
Answered by: Cablofil Tech Support
Date published: 2024-09-16

Can the aluminum hold down clamps be used with a hot dipped galvanized ladder tray?

Asked by: Anonymous
It would be unusual to use aluminum hold down clamps with hot dipped galvanized ladder tray. They would function; however, standard practice would be to use steel or stainless hold down clamps. If dissimilar metals is a concern; Cablofil offers an isolation pad; IP34. https://www.legrand.us/wire-and-cable-management/cable-tray-and-reels/ladder-trays/isolation-pad/p/p642664
Answered by: Cablofil Tech Support
Date published: 2024-07-03

Where can I find the UL certificate for this part number? I've got a customer that's requesting it.

Asked by: IdahoMike
Cable tray is UL classified as an equipment ground conductor. UL performs an electrical continuity test across splice plates and their corresponding side rails. There is no UL standard for any other cable tray component; including hold down clamps. If you would like a copy of Cablofil's UL file, please contact Cablofil tech support at technical.support-CAB@legrand.us.
Answered by: Cablofil Tech Support
Date published: 2024-05-31

When used as a cable tray hold down strap is it listed to be used on the outside or the inside of the cable tray? Or both outside or inside?

Asked by: Anonymous
Cablofil's 1893 hold down clamp may be installed on the inside or outside flanges. The clamp profile is shallower than the cable tray rungs so there is no interference when pulling cable. If the tray type is solid bottom than the hold down clamps must be installed on the outside flanges since there will be no access to the inside flanges.
Answered by: Cablofil Tech Support
Date published: 2023-10-03

Greetings, Does this clamp certified for seismic loads? The installation will be in Los Angeles, CA. Thanks.

Asked by: Kourosh
Cable tray hold down clamps do not carry seismic ratings. There is no seismic testing or seismic test method for cable tray products. The bracing system is designed and evaluated for each installation. This is typically completed by the design engineering firm. Cablofil does not have the information required as it has little to do with the cable tray and everything to do with the support beams, anchors, and bracing.
Answered by: Cablofil Tech Support
Date published: 2023-09-14
  • y_2025, m_9, d_17, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_P084380, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 39ms
  • QUESTIONS, PRODUCT