text.skipToContent text.skipToNavigation

EV Charger Cable Management Access Panel

XEVPEDCMAP Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This is a replacement access panel for XEVPEDCM1 in case of issues with the panel that comes with the unit.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Easy Wiring Access: The replaceable access panel makes wiring easy.

Specifications

General Info
Color Silver
Type Panel
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198850
Dimensions
Product Height US 0.1 in
Product Length US 28.0 in
Product Width US 6.7 in
Product Weight US 2.0 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Outdoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 8ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;