text.skipToContent text.skipToNavigation

EV Charger Cable Management Anchor Kit

XEVPEDCMKIT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 132ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This kit of L-bolts allows the user to mount XEVPEDCM1 into a wet concrete pour.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Anchor Kit: L-bolts are available for installation in wet concrete.

Specifications

General Info
Color Silver
Type Kit
Application Sector Commercial
Product Line Wiremold
Country Of Origin United States
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198881
Dimensions
Product Height US 0.5 in
Product Length US 13.0 in
Product Width US 9.0 in
Product Weight US 4.2 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Outdoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 99ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 87ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;