text.skipToContent text.skipToNavigation

EV Charger Cable Management Retractor Replacement

XEVPEDCMRR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 45ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

This is a replacement retractor for XEVPEDCM2 in case of issues with the retractor(s) that come(s) with the unit.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaceable Retractor: Accounts for any wear-and-tear from extended usage.

Specifications

General Info
Color Yellow
Type Cable Retractor
Application Sector Commercial
Product Line Wiremold
Country Of Origin China
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776198874
Dimensions
Product Height US 2.4 in
Product Length US 6.1 in
Product Width US 6.0 in
Product Weight US 3.8 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Outdoor

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 16ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;