
Two-gang brass tile flange, 4.524'' x 7.624'' (107.0mm x 193.7mm). For use on 880S2, 880M2, 880CS2-1, and 880CM2-1 Floor Boxes. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Type | Accessory | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564277804 |
Dimensions
Product Length US | 7.625 in | ||
Product Width US | 4.5 in | ||
Product Weight US | 2.616 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Capacity | 2 Gangs | ||
Floor Type | Tile |
Resources
Cutsheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
https://www.legrand.us/wire-and-cable-management/floor-boxes/concrete-floor-boxes/flange/p/827t?text=827T Why doesn't this webpage have an installation instruction sheet attached?
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFBADP | Wiremold
RFBA Duplex Device Plate
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880CS3-NA | Wiremold
The 880CS3-NA three gang, cast iron Omnibox® Floor Box provides an excellent activation solution for applications where multiple services are required in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFRPT3 | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
881CTCAL | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.