
Modulink 880MP Power or Communications Cover Plate
830CKTCAL-1
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brushed aluminum power or communications cover plate with 2'' and 1''trade size plugs. Acceptable for use with threaded conduit when passing through power cables. NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Brushed aluminum power or communications cover plate with 2'' and 1''trade size plugs. Acceptable for use with threaded conduit when passing through power cables.
- NOTE: Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges.
Specifications
General Info
Type | Cover | ||
Finish | Brushed | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT. Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564054672 |
Dimensions
Product Depth US | 4.25 in | ||
Product Height US | 0.5 in | ||
Product Width US | 3.25 in | ||
Product Weight US | 0.45 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor |
Resources
Installation Instructions
Product Environmental Profile
Unknown
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Do the covers come nickel in color?
Hello,
Yes, the powder coated covers and flanges are available in nickel. 829CKAL-1NK is the 1" screw plug cover. Below is a link to the cutsheet with additional options.
https://legrand.webdamdb.com/directdownload.php?ti=55656443&tok=0mvsPZSSqCuXtQ86TJRjQQRR
Thanks
Date published: 2024-07-09
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2AA | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8ATC2GY | Wiremold
An 8-inch diameter recessed unwired poke thru assembly with a 2-hour fire rating. It offers 5 gangs of multi-service capacity, and a gray surface style cover that is perfect for carpet and tile applications.