
Ratchet-Pro 881 Series Multiple Service Floor Box Cover Kit
881RC4ATCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ratchet-Pro™ multiservice activation kit for 881PVC Floor Box comes complete with two (2) 20A duplex receptacles, (receptacles can be wired as standard or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider. Provided with Wiremold CM Series Open System unloaded adapters, Ortronics Series II and TracJack adapters. Modular jacks sold separately. CAUTION: Not for use on concrete pours less than 4 1/2" (114mm) deep. Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Ratchet-Pro™ multiservice activation kit for 881PVC Floor Box comes complete with two (2) 20A duplex receptacles, (receptacles can be wired as standard or Isolated Ground), flange and slide holder, 881ADP Adapter, and 881DIV Divider.
- Provided with Wiremold CM Series Open System unloaded adapters, Ortronics Series II and TracJack adapters. Modular jacks sold separately.
- CAUTION: Not for use on concrete pours less than 4 1/2" (114mm) deep. Not for use when concrete is the finished floor. Use only for tile, carpet, or wood covered floors.
Specifications
General Info
Color | Black | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Nonmetallic Outlet Boxes: File E110748 Guide QCMZ. | ||
UPC Number | 786564013044 |
Dimensions
Product Depth US | 8.25 in | ||
Product Height US | 3.75 in | ||
Product Volume US | 255.23 cu in | ||
Product Width US | 8.25 in | ||
Product Weight US | 2.35 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Multiple | ||
Number of Outlets | 4 |
Resources
Installation Instructions
Instruction Sheet
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
do they make a floor box cover where the outlet is recessed in the box.....ratchet type wiremold box
Unfortunately we do not offer a cover for recess-mounting outlets in the RatchetPro series boxes.
Date published: 2022-07-14
Is there a weight limit these floor boxes can withstand
Hello Scott,
Thank you for your inquiry. Yes, the weight limit for the covers is 300 lbs static load and none of the covers have been tested for rolling loads.
Feel free to reach out to us direct for any additional questions. Our phone# is 1-844-957-3783. From the main menu choose option 2 for Wiremold followed by 2 for Technical Support.
Thank you for your interest in Wiremold products.
Date published: 2021-06-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V57242 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5745WH | Wiremold
Add or extend power, phone, or data lines.