
Two-gang powder-coated aluminum tile flange, 4 1/2'' x 7 5/8'' (114mm x 194mm). For use on 880S2, 880M2, 880CS2-1, and 880M2-1 Floor Boxes. NOTE: UL Listed for tile, terrazzo, and carpet floors. Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges. Made in USA.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Two-gang powder-coated aluminum tile flange, 4 1/2'' x 7 5/8'' (114mm x 194mm). For use on 880S2, 880M2, 880CS2-1, and 880M2-1 Floor Boxes. NOTE: UL Listed for tile, terrazzo, and carpet floors.
- Brass covers and flanges are not interchangeable with aluminum or nonmetallic covers and flanges. Nonmetallic covers are interchangeable with aluminum flanges. Made in USA.
Specifications
General Info
Type | Accessory | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Unassembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
UPC Number | 786564079958 |
Dimensions
Product Weight US | 0.71 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Capacity | 2 Gangs | ||
Floor Type | Tile |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
How can this be said to be made in the USA and it also says...country or origin is China?
Hello Zal,
At one time this product was Made in the United States. However, it is now Made in China. I do apologize for the error in our literature and I appreciate you pointing this out to us.
Thank you!
Date published: 2022-07-07
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RFB119-D | Wiremold
Provides power, communication and/or audio/video services to open space areas, or directly to workstations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
862 | Wiremold
Provides access to power and communication in residential spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
800CILCK | Wiremold
Provides low desnsity power or communication services in open space areas.