

AC SeriesTM AC8105 Six Gang Raised Floor Box with Gray Carpet Style Lid
AC8105
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The AC Series™ AC8105 Raised Floor Box has a 5 inch (127mm) depth design with an extra 2 inch (51mm) of width for additional wiring capacity and can accommodate four duplex power receptacles on one side. Power plate with duplex knockouts included with box. The communication plate will accept at least three communication adapters for up to 18 ports of activation. Lids rotate 180° for easy orientation. Gray lids are diecast zinc construction and allow for a carpet or tile insert. NOTE: For custom options, consult factory. All boxes are sold with one power plate: 4 inch (102mm) deep boxes have plate with two power duplex receptacle KOs, 5 inch (127mm) deep boxes have plate with four power duplex receptacle KOs. All communication plates sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Type | Floor Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Die-Cast Zinc | ||
UPC Number | 786564521181 |
Dimensions
Product Depth US | 11.25 in | ||
Product Height US | 5.13 in | ||
Product Volume US | 533.32 cu in | ||
Product Width US | 9.25 in | ||
Product Weight US | 12.0 lb | ||
Cubic Capacity | 111 in³ | ||
Knockout Size | 1/2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Box Type | Recessed | ||
Cable Entry | Knockout | ||
Box Capacity | 6 Gangs | ||
Service Capacity | Triple | ||
Floor Type | Raised | ||
Depth Behind Device Plates | 2 in | ||
Minimum Floor Depth | 5 in | ||
Number of Outlets | 0 |
Resources
Installation Instructions
CAD Drawings
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
880W1 | Wiremold
Power and communication services for remote locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
NM20GBA612 | Wiremold
6' Plugmold Plus Multioutlet Strip comprised of six 12 inch parts, GBA