text.skipToContent text.skipToNavigation

FPBTC - FloorPort Series Blank Cover Assembly - Black

FPBTCBKTR Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Flanged cover for use in tile or carpet installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided. TR indicates tamper-resistant version secured with tamper-resistant screw. North American made.

Color Black
Tamper Resistant Yes
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Flanged cover for use in tile or carpet installation.
  • Die-cast aluminum assembly available in black (BK), bronze (BZ), brass (BS), nickel (NK), gray (GY), or brushed aluminum (AL).
  • Lid area is flush with the finished floor, no cutouts provided.
  • TR indicates tamper-resistant version secured with tamper-resistant screw.
  • This product meets the material restrictions of RoHS

Specifications

General Info
Color Black
Type Cover
Finish Powder Coat
Application Sector Commercial
Product Line Wiremold
Country Of Origin India
Construction Die cast aluminum
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus listed Metallic Outlet Boxes: File E2961, Guide QCIT, cULus Listed Outlet Boxes & Fittings classified for Fire Resistance: File R8209, Guide CEYY: Meets Article 341.40, 314.41 & 374 of NEC
Cover Material Die-Cast Aluminum
Cover Style Flush
UPC Number 786776180534
Dimensions
Product Depth US 0.68 in
Product Length US 6.74 in
Product Width US 5.58 in
Product Weight US 1.7 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Dual cable egress
Floor Type Carpet, Tile

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are the egress doors replaceable if they snap off?

Asked by: Andrew
Hi, No. The entire cover would need to be replaced. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-09-26

I have a hard time closing the Two large egress openings on the cover. Do you have an instructions on how to close it after use? They have become a tripping hazards

Asked by: Anonymous
Hello. The answer to this question depends on what is holding the egress doors open. There are small rounded springs on the sides of the egress doors that can make them difficult to close fully, but those should yield under moderate pressure. There are also metal posts on each side which should prevent the doors from opening too far, but if the doors were forced open, those posts can block them from closing again. In that case you may need to remove the egress door to replace it in the correct position. Finally, it is possible that the open doors are positioned such that the flange blocks them from closing. In that case, simply opening the cover should enable you to close the doors fully. Please feel free to contact us directly if you need additional assistance with this issue. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-10-10

Is there a Legrand HDJ6-4 insert for your floor boxes

Asked by: Scott Klessner
Hi, Please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2. Thanks,
Answered by: Wiremold Tech Support
Date published: 2025-10-10

Are there drawings for the dimesions of the FPTCAL covers?

Asked by: Alex
Hello. Yes, we can provide dimensions for that cover. If you'd like a dimensional drawing emailed to you, please call us directly, so that we can get the email address to send you it. Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-10-10

What size bolts comes with the FPBTCAL cover? I need longer bolts and need to know the size and threading of the allen head bolts that come with the cover.

Asked by: MWBSE
Hello. The screws included with these covers are #10-24 x 1-1/2". Thanks!
Answered by: Wiremold Tech Support
Date published: 2025-10-10

786776151992 - there are (2) rectangles on the surface of this cover. Do they hinge for wire access or are they solid?

Asked by: APA
These are egress openings for cable to go through
Answered by: Wiremold Tech Support
Date published: 2025-10-10

what are the dimensions of this cover? length and width?

Asked by: Austin
Hello, The flanged covers measure 7 3/4" long x 6 9/16" wide x 1/8" thick. The FPBTC and FPCTC are the same sizes and the link below will provide a detailed drawing for reference. https://legrand-communities.force.com/knowledgebase/s/article/Floor-Boxes-Floorport-cover-dimensions Thank you,
Answered by: Wiremold Tech Support
Date published: 2025-10-10
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_7
  • loc_en_US, sid_FPBTCBKTR, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT