FPBTC - FloorPort Series Blank Cover Assembly - Brass
FPBTCBSTR
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Flanged cover for use in tile or carpet installation. Die-cast aluminum assembly. Lid area is flush with the finished floor, no cutouts provided. TR indicates tamper-resistant version secured with tamper-resistant screw. North American made.
Tamper Resistant
Yes
- No
- Yes
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Flanged cover for use in tile or carpet installation.
- Die-cast aluminum assembly available in black (BK), bronze (BZ), brass (BS), nickel (NK), gray (GY), or brushed aluminum (AL).
- Lid area is flush with the finished floor, no cutouts provided.
- TR indicates tamper-resistant version secured with tamper-resistant screw.
- This product meets the material restrictions of RoHS
Specifications
General Info
Color | Brass | ||
Type | Cover | ||
Finish | Powder Coat | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | India | ||
Construction | Die cast aluminum | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus listed Metallic Outlet Boxes: File E2961, Guide QCIT, cULus Listed Outlet Boxes & Fittings classified for Fire Resistance: File R8209, Guide CEYY: Meets Article 341.40, 314.41 & 374 of NEC | ||
Cover Material | Die-Cast Aluminum | ||
Cover Style | Flush | ||
UPC Number | 786776180343 |
Dimensions
Product Depth US | 0.68 in | ||
Product Length US | 6.74 in | ||
Product Width US | 5.58 in | ||
Product Weight US | 1.7 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Dual cable egress | ||
Floor Type | Carpet, Tile |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Guide Form Specifications
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are the egress doors replaceable if they snap off?
Hi,
No. The entire cover would need to be replaced.
Thanks,
Date published: 2025-09-26
I have a hard time closing the Two large egress openings on the cover. Do you have an instructions on how to close it after use? They have become a tripping hazards
Hello. The answer to this question depends on what is holding the egress doors open. There are small rounded springs on the sides of the egress doors that can make them difficult to close fully, but those should yield under moderate pressure. There are also metal posts on each side which should prevent the doors from opening too far, but if the doors were forced open, those posts can block them from closing again. In that case you may need to remove the egress door to replace it in the correct position. Finally, it is possible that the open doors are positioned such that the flange blocks them from closing. In that case, simply opening the cover should enable you to close the doors fully. Please feel free to contact us directly if you need additional assistance with this issue. Thanks!
Date published: 2025-10-10
Is there a Legrand HDJ6-4 insert for your floor boxes
Hi,
Please feel free to reach out to us directly at 1-844-957-3783, option 2 for Wiremold, followed by option 2.
Thanks,
Date published: 2025-10-10
Are there drawings for the dimesions of the FPTCAL covers?
Hello. Yes, we can provide dimensions for that cover. If you'd like a dimensional drawing emailed to you, please call us directly, so that we can get the email address to send you it. Thanks!
Date published: 2025-10-10
What size bolts comes with the FPBTCAL cover? I need longer bolts and need to know the size and threading of the allen head bolts that come with the cover.
Hello. The screws included with these covers are #10-24 x 1-1/2". Thanks!
Date published: 2025-10-10
786776151992 - there are (2) rectangles on the surface of this cover. Do they hinge for wire access or are they solid?
These are egress openings for cable to go through
Date published: 2025-10-10
what are the dimensions of this cover? length and width?
Hello,
The flanged covers measure 7 3/4" long x 6 9/16" wide x 1/8" thick. The FPBTC and FPCTC are the same sizes and the link below will provide a detailed drawing for reference.
https://legrand-communities.force.com/knowledgebase/s/article/Floor-Boxes-Floorport-cover-dimensions
Thank you,
Date published: 2025-10-10
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FIFP-1.390 | Wiremold
An above-grade solution to open floor spaces.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FP2T | Wiremold
An above-grade solution to open floor spaces.