text.skipToContent text.skipToNavigation

Ratchet-Pro 881 Series Duplex Cover Plate With Flip Lids - Aluminum

895TCAL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The Wiremold Ratchet-Pro™ brushed aluminum duplex cover plate with flip lids, 5 1/2 inch (140mm) for carpet or tile installations. Cover also works with 880 Series™ boxes. NOTE: All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
Color Aluminum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS
  • Dead-Front protection with the Ratchet-Pro Covers
  • Slide covers snap back into place when receptacle is not in use to prevent dirt and debris from entering device.
  • Aluminum Duplex Power Plate
  • Available in black 895AL-BK, brass 895AL-BS, gray 895AL-GY, nickel 895AL-NK and bronze 895AL-BZ

Specifications

General Info
Color Aluminum
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin China
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Material Brushed Aluminum
UPC Number 786564017257
Dimensions
Product Height US 0.25 in
Product Volume US 7.56 cu in
Product Width US 5.5 in
Product Weight US 0.48 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Number of Outlets 2

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What cover plate do I need for tile application on an 881A walker floor box ? My electrical supplier sold me a Wiremold 895 which doesnt work well on floor tile.

Asked by: Anonymous
Hello, It really depends on the type of tile being installed. 895 brass duplex cover measures 5-1/2" diameter and would sit on the surface of tile. 895T is also a brass duplex cover and it measures 4-1/4" diameter. Tile is meant to be installed to the edge of this cover for a flush appearance.
Answered by: Wiremold Tech Support
Date published: 2023-11-03
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_895TCAL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT