
Ratchet-Pro 881 Series Duplex Cover Plate With Flip Lids - Black
895TCAL-BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Brushed aluminum duplex cover plate with flip lids, 5 1/2' (140mm) for carpet. NOTE: For carpet or tile installations. All cover plates are furnished with gasket and three screws. The 895P Polycarbonate Series Cover Plates must be field modified for dual service.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- This product meets the material restrictions of RoHS
- Dead-Front protection with the Ratchet-Pro Covers
- Slide covers snap back into place when receptacle is not in use to prevent dirt and debris from entering device.
- Aluminum Duplex Power Plate
- Available in black 895AL-BK, brass 895AL-BS, gray 895AL-GY, nickel 895AL-NK and bronze 895AL-BZ
Specifications
General Info
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Aluminum | ||
UPC Number | 786564079828 |
Dimensions
Product Height US | 0.25 in | ||
Product Width US | 5.5 in | ||
Product Weight US | 0.48 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
BIM Models
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What cover plate do I need for tile application on an 881A walker floor box ? My electrical supplier sold me a Wiremold 895 which doesnt work well on floor tile.
Hello,
It really depends on the type of tile being installed.
895 brass duplex cover measures 5-1/2" diameter and would sit on the surface of tile.
895T is also a brass duplex cover and it measures 4-1/4" diameter. Tile is meant to be installed to the edge of this cover for a flush appearance.
Date published: 2023-11-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
895TCAL-BS | Wiremold
Ratchet-Pro™ brushed aluminum duplex cover plate with flip lids for carpet or tile installations.