

2-Cube Trimplate for dash Furniture Power Center, White
TRIM2-WH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The dash™ Furniture Power Center features a modern design that complements a variety of hospitality environments. Separate trim plates are available for order as needed. Select from a range of finishes that will blend in with your décor.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Available in Graphite (GR), Stainless (ST), Bronze (BZ), White (WH), and Brass (BR) finishes
- Designed to blend into spaces, complementing the existing décor with multiple trim plate finishes available and no exposed screws.
- Snap on the trim plate.
- Additional metallic finish trim plates can be purchased separately to match your space.
Specifications
General Info
Color | White | ||
Type | Furniture Power Center | ||
Application Sector | Commercial, Education, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776197372 |
Dimensions
Product Height US | 0.25 in | ||
Product Length US | 4.125 in | ||
Product Width US | 2.375 in | ||
Product Weight US | 1.16 lb |
Technical Information
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount |
Resources
Installation Instructions
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DQFP15ST-2A | Wiremold
Flip-Up Table Boxes bring the modules above the work surface when in use for easy access.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDB2NI | radiant Collection
Bring power and charging right to the spaces where peoplework and play, all in a compact, aesthetically pleasing package.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RDBBK | radiant Collection
radiant Furniture Power Centers allow you to convenientlybring power and charging right to the spaces where peoplework and play, all in a compact, aesthetically pleasing package.