text.skipToContent text.skipToNavigation

Field Wired deQuorum Single Flip-Up Unit

DQFF15BK Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Field wired unit includes one (1) 15A black tamper-resistant duplex receptacle. Comes with a black powder coat finish.

Color Black
Application Sector Commercial
  • Commercial
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
  • UL Spill Water Protection: Meets or exceeds UL 111 - Outline of Investigation for Multioutlet Assemblies. Eliminates risk of shock or short circuiting due to moisture entering device.
  • Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
  • USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
  • New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
  • Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
  • Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
  • cULus Listed: Meets UL US and Canadian Safety standards for Multioutlet Assemblies (File E15191, Guide PVGT).

Specifications

General Info
Color Black
Type Flip Up
Application Sector Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit
Product Line Wiremold
Country Of Origin Mexico
Construction Various
Number of Receptacles 1
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Multioutlet Assembly File E15191 Guide PVGT Listed to US and Canadian Safety Standards. Meets Article 390 of the NEC.
UPC Number 786776186840
Dimensions
Product Weight US 3.35 lb
Internal Depth 3.25 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
Cable Entry Bottom
Cord Length 6 ft
Mounting Type Recessed
NEMA Configuration Code 5-15R
Voltage 125.0 V
Wiring Method Hard-Wired

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is there a GFCI Option for Field Wired deQuorum Single-Flip Up Unit?

Asked by: Brooke
Hello, The DQFF table top boxes do not have a built-in GFCI option. The field wired unit can be connected to circuit protected by a GFCI breaker. Thank you,
Answered by: Wiremold Tech Support
Date published: 2023-06-27
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_DQFF15BK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT