





Field Wired deQuorum Single-Flip Up Unit
DQFF15ST
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Field wired unit includes one (1) 15A black tamper-resistant duplex receptacle. Comes with a brushed stainless steel finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Sleek, Attractive Design: Slimmer, lower profile integrates well with table surfaces to enhance conference rooms, meeting rooms, hotel rooms, kitchens, and offices.
- UL Spill Water Protection: Meets or exceeds UL 111 - Outline of Investigation for Multioutlet Assemblies. Eliminates risk of shock or short circuiting due to moisture entering device.
- Tamper-Resistant Receptacles: Meets 2011 NEC TamperResistant requirements. Receptacles feature our patented shutter system that prevents the insertion of foreign objects for safety.
- USB Charging Capability: Duplex 3.1A USB receptacles provide charging capacity for a wide range of mobile devices.
- New Soft Opening Cover Mechanism: Opening and closing the cover is quieter and easier with a more professional feel.
- Multiple Cover Finish Options: Durable black powder coat and brushed stainless steel finishes blend with most decors.
- Expanded Configuration Options: Accepts full size receptacles which provides expanded custom flexibility. Consult factory for more information.
- cULus Listed: Meets UL US and Canadian Safety standards for Multioutlet Assemblies (File E15191, Guide PVGT).
Specifications
General Info
Color | Stainless Steel | ||
Type | Flip Up | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Various | ||
Number of Receptacles | 1 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Multioutlet Assembly File E15191 Guide PVGT Listed to US and Canadian Safety Standards. Meets Article 390 of the NEC. | ||
UPC Number | 786776186857 |
Dimensions
Product Weight US | 3.35 lb | ||
Internal Depth | 3.25 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cutout Shape | Rectangular | ||
Cable Entry | Bottom | ||
Cord Length | 6 ft | ||
Mounting Type | Recessed | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there a GFCI Option for Field Wired deQuorum Single-Flip Up Unit?
Hello,
The DQFF table top boxes do not have a built-in GFCI option. The field wired unit can be connected to circuit protected by a GFCI breaker.
Thank you,
Date published: 2023-06-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AD2-RAC-M | Wiremold
adorne Furniture Power Center with 1 Outlet and 1 USB A/C Port
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK20GB506TR | Wiremold
Wiremold 20GB506TR Tamper Resistant Plugmold Multioutlet System in Black