text.skipToContent text.skipToNavigation

radiant® FPC 2OL BLACK

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

radiant Furniture Power Centers bring a sleek, modern design and traditional power together. Quick and easy installation means nearly every piece of furniture can be powered up and ready to recharge devices. A sleek design and tamper-resistant receptacles bring your furniture a step above ordinary.
Color Black
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Color Black
Type Furniture Power Center
Application Sector Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship
Product Line Wiremold
Country Of Origin China
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard CETLUS Listed: Guide FPDU5
UPC Number 786776192612
Dimensions
Product Depth US 2.125 in
Product Height US 2.5 in
Product Width US 4.6 in
Product Weight US 1.4 lb
Internal Depth 2 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  103010048BOX-001
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cutout Shape Rectangular
Wiring Configuration Single Circuit
Cord Length 6 ft
Mounting Type Recessed
NEMA Configuration Code 5-15R
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 7ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these rated for 15A-20A feed through for kitchen cabinets?

Asked by: Matt R
Hello, The outlets on this box are 15A. I'd like further clarification on the feed-through question. Please call us direct at 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2025-06-20

can the two module come as power outlet & the USB C / USB 3 layout? OR only two power outlets?

Asked by: Kaleigh
Hi Kaleigh, Please see the link below that would more meet your layout need. It is through our Dash series or furniture power. https://www.legrand.us/c/dash-furniture-power-center-outlet-and-usb-a-c-graphite/p/f2ru6prgc?text=F2RU6PRGC Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-06-05

Can this be modified and hardwired?

Asked by: Chris
Hello, This product is designed for cord-ended applications. Field modifications would void the product warranty and listing of the product.
Answered by: Wiremold Tech Support
Date published: 2023-03-15
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RD2RBK, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT