text.skipToContent text.skipToNavigation

radiant® FPC 2OL WHITE

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Transform hotel furniture into exactly what guests want: a stylish, simple way to stay connected. radiant® Furniture Power Centers bring a sleek, modern design with the functionality of power, charging and switching together. Quick and easy installation means nearly every piece of hotel furniture can be powered up and ready to recharge devices.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Simply cut an opening, insert, tighten clamps, snap on the bezel and plug in.

Specifications

General Info
Color White
Type Furniture Power Center
Application Sector Commercial Office, Education, Hospitality, Multi-Dwelling Unit, Municipal, Retail, Transportation, Worship
Product Line Wiremold
Country Of Origin China
Number of Receptacles 2
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard CETLUS Listed: Guide FPDU5
UPC Number 786776192636
Dimensions
Product Depth US 2.125 in
Product Height US 2.5 in
Product Width US 4.6 in
Product Weight US 1.4 lb
Internal Depth 2 in
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
ETL ListingNumber  103010048BOX-001
Technical Information
Amperage 15 A
Cutout Shape Rectangular
Wiring Configuration Single Circuit
Cord Length 6 ft
Mounting Type Recessed
NEMA Configuration Code 5-15R
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these rated for 15A-20A feed through for kitchen cabinets?

Asked by: Matt R
Hello, The outlets on this box are 15A. I'd like further clarification on the feed-through question. Please call us direct at 1-844-957-3783. Thank you,
Answered by: Wiremold Tech Support
Date published: 2025-06-20

can the two module come as power outlet & the USB C / USB 3 layout? OR only two power outlets?

Asked by: Kaleigh
Hi Kaleigh, Please see the link below that would more meet your layout need. It is through our Dash series or furniture power. https://www.legrand.us/c/dash-furniture-power-center-outlet-and-usb-a-c-graphite/p/f2ru6prgc?text=F2RU6PRGC Thanks,
Answered by: Wiremold Tech Support
Date published: 2023-06-05

Can this be modified and hardwired?

Asked by: Chris
Hello, This product is designed for cord-ended applications. Field modifications would void the product warranty and listing of the product.
Answered by: Wiremold Tech Support
Date published: 2023-03-15
  • y_2025, m_10, d_13, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_RD2RWH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT