text.skipToContent text.skipToNavigation

ModPower Primary Unit, On Surface

MDSA10-WH Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

People move. Equipment moves. Furniture moves. Power must be easy to change and relocate. The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Modular code-compliant power listed for use in US and Canada. Connect up to six of our power units together to create a system of power for training spaces, workstations or flexible spaces.
  • Choose in surface or on surface. Pick the option that best fits your space: in surface or on surface. On surface units can be mounted under or above table surfaces. In surface units include a bezel that hides the mounting screws for a cleaner look.
  • On surface units can be mounted using clamp (for a damage-free install) or can be installed using wood screws. Installation for in surface units is a snap: Simply cut the opening, insert the unit, tighten the clamps, snap on the bezel and plug it in.
  • UL Spill Water Compliant. Passed UL 962A spill water test requirements so it can be used in a horizontal surface, such as a tabletop.
  • FCC Compliance. This device complies with part 15 of the FCC Rules.
  • You will notice that our units (primary, middle and end) all utilize a circuit breaker. UL962A Supplement SD requires that all furniture power distribution units for portable (moveable) workspace tables contain supplementary overcurrent protection.
  • Tamper resistant receptacles. Models have three tamper resistant receptacles to keep little fingers away from danger.
  • Maximum number of interconnected units in a system vary depending on region. Maximum of 6 units in a system allowed in USA. Maximum of 4 units in a system allowed in Canada.

Specifications

General Info
Color White
Type Modular Power System
Application Sector Commercial, Education, Hospitality
Product Line Wiremold
Country Of Origin China
Features USB-A Charging, USB-C Charging
Number of Receptacles 3
Outlet Type Tamper-Resistant
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Listed to UL962A Supplement SD – Furniture Power Distribution Units for Portable (Moveable) Work Space Tables: File E349493 Guide IYNC, CSA certified to CSA Standard C22.2 No. 203-16 Modular Wiring Systems for Office Furniture
UPC Number 786776195378
Dimensions
Product Height US 2.5 in
Product Length US 6.125 in
Product Width US 1.75 in
Product Weight US 4.331 lb
Listing Agencies / 3rd Party Agencies
FCC Compliant Yes
CSA Listed Yes
CSA File Number  161600 (LR 350)
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Cord Length 10 ft
USB Amperage 3.1 A
USB Wattage 15 W
Mounting Type On Surface
NEMA Configuration Code 5-15R
Number of USBs 2
Voltage 125.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Does Legrand sell replacement connectors for the MDSA plug system?

Asked by: Rich
Hello, MDJ36BK is a replacement 3ft jumper cable which has two connectors attached. If this is not the correct product, please call us direct at 1-844-957-3783.
Answered by: Wiremold Tech Support
Date published: 2025-04-03

cost for this unit

Asked by: robert
Hi Robert, For pricing questions please reach out to our customer support team directly at 1-800-621-0049 option1, or you can email them at customer.support-wm@legrand.us. Thank you,
Answered by: Wiremold Tech Support
Date published: 2021-03-18
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_MDSA10-WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT