


ModPower Primary Unit, On Surface
MDSA10-MG
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
People move. Equipment moves. Furniture moves. Power must be easy to change and relocate. The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower System provides convenient power access that meets code.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Modular code-compliant power listed for use in US and Canada. Connect up to six of our power units together to create a system of power for training spaces, workstations or flexible spaces.
- Choose in surface or on surface. Pick the option that best fits your space: in surface or on surface. On surface units can be mounted under or above table surfaces. In surface units include a bezel that hides the mounting screws for a cleaner look.
- On surface units can be mounted using clamp (for a damage-free install) or can be installed using wood screws. Installation for in surface units is a snap: Simply cut the opening, insert the unit, tighten the clamps, snap on the bezel and plug it in.
- UL Spill Water Compliant. Passed UL 962A spill water test requirements so it can be used in a horizontal surface, such as a tabletop.
- FCC Compliance. This device complies with part 15 of the FCC Rules.
- You will notice that our units (primary, middle and end) all utilize a circuit breaker. UL962A Supplement SD requires that all furniture power distribution units for portable (moveable) workspace tables contain supplementary overcurrent protection.
- Tamper resistant receptacles. Models have three tamper resistant receptacles to keep little fingers away from danger.
- Maximum number of interconnected units in a system vary depending on region. Maximum of 6 units in a system allowed in USA. Maximum of 4 units in a system allowed in Canada.
Specifications
General Info
Color | Magnesium | ||
Type | Modular Power System | ||
Application Sector | Commercial, Education, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Features | USB-A Charging, USB-C Charging | ||
Number of Receptacles | 3 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Listed to UL962A Supplement SD – Furniture Power Distribution Units for Portable (Moveable) Work Space Tables: File E349493 Guide IYNC, CSA certified to CSA Standard C22.2 No. 203-16 Modular Wiring Systems for Office Furniture | ||
UPC Number | 786776195385 |
Dimensions
Product Height US | 2.5 in | ||
Product Length US | 6.125 in | ||
Product Width US | 1.75 in | ||
Product Weight US | 4.331 lb |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
CSA Listed | Yes | ||
CSA File Number | 161600 (LR 350) |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 15 A | ||
Cord Length | 10 ft | ||
USB Amperage | 3.1 A | ||
USB Wattage | 15 W | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Number of USBs | 2 | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
CAD Drawings
Brochure
Guide Form Specifications
White Papers
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Does Legrand sell replacement connectors for the MDSA plug system?
Hello,
MDJ36BK is a replacement 3ft jumper cable which has two connectors attached. If this is not the correct product, please call us direct at 1-844-957-3783.
Date published: 2025-04-03
cost for this unit
Hi Robert,
For pricing questions please reach out to our customer support team directly at 1-800-621-0049 option1, or you can email them at customer.support-wm@legrand.us.
Thank you,
Date published: 2021-03-18
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
C110 | Wiremold
Wiremold CordMate Cord Organizer Kit, C110