Plate is finished black to match Wiremold AVIP devices. Used to provide communication and A/V services.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Furniture Power Faceplate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Features | USB-A Charging | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT: cULus Listed Multioutlet Assembly: File E15191, Guide PVGT: Meets Article 380 of the NEC: Meets Article 12-3032 of CEC: Evaluated for use on Laboratory Bench work surfaces | ||
UPC Number | 786776182859 |
Dimensions
Product Depth US | 0.071 in | ||
Product Length US | 4.5 in | ||
Product Width US | 2.75 in | ||
Product Weight US | 0.4 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cutout Shape | Rectangular |
Resources
Cutsheet
Installation Instructions
CAD Drawings
Supporting Document
Sell Sheet
Guide Form Specifications
White Papers & Tech Bulletins
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
POPUP-BK | Wiremold
Pop Up Tower with 2 TR Receptacles, 1 USB-A, and 1 USB-C