text.skipToContent text.skipToNavigation

Sweep Vertical Riser

VA12W-VL10 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 174ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Used to transition from Trenchduct into perpendicular run of Wallduct or into riser to panel. Includes removable cover plate. NOTE: To continue separation/partition from Trenchduct, use partition number WD350-P60.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • This product meets the material restrictions of RoHS

Specifications

General Info
Product Line Wiremold
UPC Number 786564541486
Country Of Origin United States
Dimensions
Product Width US 12.0 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E26663
cULus Listed  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 67ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Where can I find an actual CatLog for walker duct? ... ya know, one that has all the info categorized by make mdl... rather than a online catalog that sporadically lists the parts via search engine query

Asked by: Needa Catalog
Our local sales representative in your area can provide printed copies of our catalog and of other Wiremold literature. To find the rep in your area, please click on the link below, choose SALES REP from the drop-down menu under WHERE TO BUY, and WIREMOLD under BRAND NAME. If your location is not automatically displayed in the search field, enter you zip code and click on the magnifying glass (search). The page will then display the contact information for the rep and a map with their location. https://www.legrand.us/where-to-buy/shop-local
Answered by: Wiremold Tech Support
Date published: 2021-06-23
  • y_2024, m_4, d_28, h_5CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_VA12W-VL10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 173ms
  • QUESTIONS, PRODUCT