text.skipToContent text.skipToNavigation

WD 6IND STL FLUSH ACCESS CPLT

WD06-ACPF Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wallduct is commonly used in the healthcare market to feed wires and cables from electric and communication cabinets to X-ray and MRI equipment. See typical application shown. Because some healthcare equipment requires nonmetallic material in the surrounding area, aluminum Wallduct is used in scan rooms. The equipment and control rooms generally use steel Wallduct.
Application Sector
Color
Material
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Specifications

General Info
Product Line Wiremold
UPC Number 786564000075
Country Of Origin United States
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E4376
cULus Listed  Yes

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What is the recommended means of surface mounted attachment to a lead shielded sheetrock such as Marshield.

Asked by: joe
Hi Joe, For this application it would be best to consult the factory directly. Please call 1-844-957-3783, option 2 for Wiremold, followed by option 3 for project services. You can also email us directly at wiremold.projectmgmt@legrand.us.
Answered by: Wiremold Tech Support
Date published: 2022-03-21

Is there information on the weight for the straight wall duct section per lineal foot?

Asked by: Mark
Hello Mark, A 5ft length of WD10W350-60 base weighs 24 lbs.
Answered by: Wiremold Tech Support
Date published: 2022-03-09

Is this rated for use in a 1 hour fire rated wall? If not do you have a standard engineering judgement for how it can be used in one?

Asked by: Andrew
Hi Andrew, The Wallduct system is not a fire rated product, unfortunately since we have not evaluated for use in rated walls so we would be unable to offer suggestions.
Answered by: Wiremold Tech Support
Date published: 2021-02-23
  • y_2024, m_5, d_2, h_3CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_WD06-ACPF, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 29ms
  • QUESTIONS, PRODUCT