
Installed either before or after concrete pour to create activation from duct. 1"" height.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway: File E7020 Guide RKCZ cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX. Meets Article 390 of NEC. | ||
UPC Number | 786564075226 |
Dimensions
Product Depth US | 1.5 in | ||
Product Weight US | 1.442 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E11912 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Through Floor |
Resources
Installation Instructions
CAD Drawings
Brochure
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
436-2-11/2 | Wiremold
Installed either before or after concrete pour to create activation from duct.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1045S | Wiremold
Highly flexible duct system to meet varying project demands.