

PSRC9 Series Flush Furniture Feed Fitting
PSRC9FFTCAL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Unit complete with link straps, adapter plate and conduit assembly featuring (1) 3/4'' trade size and (2) 1/2'' trade size conduit connectors and closure plugs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Aluminum | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Underfloor Raceway Fittings: File E11912 Guide RQKX Meets Articles 390 of NEC | ||
UPC Number | 786564009108 |
Dimensions
Product Weight US | 2.0 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E11912 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Instruction Sheet
CAD Drawings
PSRC9 Series 2" [51MM] Flush Furniture Feed Fitting - PSRC9FF2TC
dxf
PSRC9 Series 2" [51MM] Flush Furniture Feed Service Fitting- PSRC9FF2TC
dxf
PSRC9 Series Quad Communication Fitting - PSRC9AMDTC
dxf
PSRC9 Series Quad Ortronics Communication Fitting - PSRC9AMDRTTC
dxf
PSRC9 Series Quad Power Fitting - PSRC9TC
dxf
View More
Brochure
BIM Models
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
424-3/4 | Wiremold
3/4'' IPS Extension for Aftersets
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
1126A-11/4 | Wiremold
2'' IPS to 3/4'' Afterset Insert
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSRC9FF2TCBK | Wiremold
Bring single service power or communication directly to the workstation.