Charging Station, 3-Gang, (1) Duplex GFCI and (2) 4-Port USB-A Outlets - Silver
XCSPP3GRUU-SV
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Power Pedestal is ideal for areas that are already illuminated, such as outdoor dining areas. Shorter height enables use besides tables or as a lower-profile solution in landscaping. Station includes one duplex GFCI receptacles and two 4-Port USB Outlets.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 2- or 3-Gang Options – Customize the station with two or three gangs of devices to meet your facility's unique needs. Prewired versions include weather-resistant GFCI outlets and 4-port USB outlets. Also available unwired.
- Outdoor-Rated Construction – Rugged aluminum form designed for durability in all weather conditions. UL listed to NEMA 3R requirements to ensure optimal performance.
- Durable, Premium Finishes – Available in three outdoor-rated finishes to complement your space design. Choose from black, bronze or silver.
- Add an A/V-Communication Kit to 3-gang versions to accommodate Wiremold AVIP plates as well as decorator A/V or communication devices.
- Add up to two pairs of shelves to hold mobile devices while charging
- Interior illuminates when door is open. Replace standard color-matched door with a transparent version to make devices inside more visible. Or, select a lockable door for added security or to ensure use is limited to facility personnel.
- Enables pedestal to support outdoor presentation areas and classrooms, eliminating the need to bring cables from inside a building.
Specifications
General Info
| Color | Silver | ||
| Type | Charging Stations | ||
| Material | Aluminum | ||
| Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Parks, Retail, Transit | ||
| Product Line | Wiremold | ||
| Country Of Origin | Mexico | ||
| Features | USB-A Charging | ||
| Installed Devices | 4-Port USB-A, GFCI | ||
| Number of Receptacles | 1 | ||
| Outlet Type | Weather-Resistant | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed, File Number E479489, Guide PUPR | ||
| UPC Number | 786776186376 |
Dimensions
| Product Height US | 34.0 in | ||
| Product Length US | 8.0 in | ||
| Product Width US | 6.0 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E479489 | ||
| cULus Listed | Yes |
Trade Programs
| USMCA | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Service Capacity | Single | ||
| Enclosure Type | NEMA 3R | ||
| Is Pre-Wired | Yes | ||
| Lighting Types | No Light | ||
| NEMA Configuration Code | 5-20R | ||
| Number of Channels | 1 | ||
| Number of Gangs | 3 | ||
| Number of USBs | 2 | ||
| Operating Temperature | -31°F-140°F | ||
| Operating Temperature Max | 140 °F | ||
| Operating Temperature Min | -31 °F |
Resources
Installation Instructions
CAD Drawings
Brochure
BIM Models
Supporting Document
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP14LA | Pass and Seymour
Blank Plates - Strap Mounted, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC4GBS4 | adorne Collection
Crafted with real cast metal, this is the coolest contemporary accent to any stylish kitchen or bath.
$147.22
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP720I | Pass and Seymour
One Gang Power Outlet Receptacle Opening, 1.5938' hole for 1.5625''' diameter device -2 mtg. holes, White Nylon.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP2GNK4 | adorne Collection
A strong, chic matte black to match darker hardware or strikingly contrast lighter shades/metals.
$20.31
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XB814CPBN | Wiremold
The brown Replacement Cover Plate comes complete with a new handle and all of the mounting hardware required.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC1G2BSB4 | adorne Collection
Classic brass goes modern in a milder metallic that transforms spaces with understated elegance.
$53.48
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP703I | Pass and Seymour
Two Gang Power Outlet Receptacle Opening, 2.1563' hole for 2.125''' diameter device - 4 mtg. holes, Light Almond Nylon.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWP1G3MG4 | adorne Collection
Pair with devices in the same Magnesium finish for a stunning monochromatic statement.
$12.41
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
4512 | Pass and Seymour
1-Gang Heavy Cast Aluminum Cover Decorator/GFCI Vertical
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVCABLE | Wiremold
Replacement 18' cable and plug for commercial EV charger
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SPO8W | Pass and Seymour
Duplex Receptacle Openings, 1-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPED1 | Wiremold
Supports a single commercial EV charger
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AWC4GSBL4 | adorne Collection
A dark base softened to a gentle finish, bringing something extraordinary into a room's décor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
420HW | Pass and Seymour
Hospital Grade Quad Receptacles
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TP703LA | Pass and Seymour
Two Gang Power Outlet Receptacle Opening, 2.1563' hole for 2.125''' diameter device - 4 mtg. holes, Light Almond Nylon.






