text.skipToContent text.skipToNavigation

Outdoor Power Pedestal, Pin & Sleeve Device Plate

XPPPS30-SV Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 20ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Outdoor Power Pedestal

Color Silver
Number of Channels 1
Number of Gangs 1+ Gang
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • The outdoor power pedestal is a durable solution for high amperage applications (15-60A).
  • Pedestal can be used to provide power for outdoor equipment, food trucks, and other events.
  • Available in several versions to accommodate 1-gang, 2-gang or pin and sleeve devices.
  • Unit is also available with a divider for 2-gang applications to enable low voltage along with power.
  • Standard height is 30" but custom heights are available.
  • Durable sheet-metal construction and outdoor-rated paint stands up to weather conditions and harsh environments.
  • Pedestal does not include devices. 15-20A devices must be weather-resistant and used with an in-use cover. 30-60A devices must be watertight.

Specifications

General Info
Product Line Wiremold
Color Silver
UPC Number 786776194869
Country Of Origin United States
Application Sector Commercial
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Seismic Tested No
Indoor/Outdoor Both

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Is this available with no receptacles? I just need to use to route power wiring to an L2 EV Charger in a concealed manner.

Asked by: Anonymous
Hello, The outdoor power pedestal is not intended for the application you describe. I have included a link below to our EV charger cutsheet which includes pedestals: https://legrand.webdamdb.com/directdownload.php?ti=152198045&tok=oe3mYBlWiuV4LFUWxUFIWARR Thank you,
Answered by: Wiremold Tech Support
Date published: 2024-03-28

Can two 50A Receptacles fit on this pedestal?

Asked by: JPTNP
Hello, No, 50A receptacles are too large to fit side-by-side in one XPP pedestal. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-11-02

Will this pedestal allow us to mount a single NEMA L22-50R (277/480v, 30A twist-lock).

Asked by: Anonymous
Yes, the XPP2G30D-SV Outdoor Power Pedestal can accept a NEMA L22-50R receptacle, but the device must be water-tight or fitted with a suitable weatherproof cover.
Answered by: Wiremold Tech Support
Date published: 2021-12-17

Can multiple device plates fix in a single pedestal, i.,e 50/2 twist lock, 30/1 twistlock and one 20A GFIC all with separate covers?

Asked by: Anonymous
Hello, Do to the size of those specific devices each would require their own pedestal. The 50A and 30A would be too large (the male plugs) to combine with other services/outlets. If the 50A or 30A where in use the male plug would be too big and block the other receptacle from being used at the same time.
Answered by: Wiremold Tech Support
Date published: 2021-09-30
  • y_2024, m_9, d_19, h_2CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_XPPPS30-SV, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 43ms
  • QUESTIONS, PRODUCT