





Outdoor Rooftop Box, (2) 20A Weather-Resistant GFCI Duplex Receptacles, Black Cover
XFB2GRRBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Outdoor Rooftop Box is an innovative solution that provides convenient access to power on raised rooftop deck environments. Install power access anywhere along a deck's surface. This rooftop box is perfect for outdoor events or furniture requiring access to power, eliminating the need for extension cords along the decking surface and providing greater flexibility in power distribution on rooftops. The box is designed to be installed flush alongside rooftop pavers and features a hinged top self-closing cover. The internal rotating outlet box can be rotated upwards when power access is needed and rotates downward when in-use. The rooftop box supports (2) 20A weather-resistant, GFCI duplex receptacles. The prewired unit comes with receptacles pre-installed and wire leads for wiring up to nearby junction boxes.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Easy Installation: The outdoor rooftop box is designed to integrate seamlessly into raised floor patio systems commonly used on rooftops.
- Flush, Durable Design: The outdoor rooftop box sits flush with the floor and incorporates a slip resistant surface to prevent safety issues.
- Shallow Design: Can be used in any raised floor system with 7”” or more of space from top of floor to roof surface.
- While-in-Use Design: Plug in your devices, route cables through egress and close the cover for NEMA 3R protection while in use.
- 1000Lb Load Rating: Capable of withstanding loads of 1000lbs, this box can handle loads from foot traffic, drink carts or dollies suppling the outdoor area.
- Self-Closing Cover: Self-closing to prevent users from leaving the receptacles exposed to the elements and open cover tripping hazards.
- Match Space Aesthetic: Available in both gray and black cover finishes to complement rooftop decking.
- 2-Gangs of Capacity: Unwired unit provides 2-gangs of capacity. Prewired unit includes two 20A duplex weather-resistant GFCI outlets.
Specifications
General Info
Color | Black | ||
Application Sector | Commercial, Hospitality, Multi-Dwelling Unit | ||
Product Line | Wiremold | ||
Country Of Origin | China | ||
Conduit Size | 1/2 in | ||
Installed Devices | WR GFCI | ||
Installation Location | Rooftop Pavers | ||
Number of Receptacles | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776198676 |
Dimensions
Product Height US | 6.25 in | ||
Product Length US | 11.75 in | ||
Product Width US | 8.0 in | ||
Product Weight US | 6.75 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Service Capacity | Single | ||
Enclosure Type | NEMA 3R | ||
Is Pre-Wired | Yes | ||
Load Capacity | 1000 lb | ||
Floor Thickness Supported | 0.75 to 2.25 in | ||
NEMA Configuration Code | 5-20R | ||
Number of Channels | 1 | ||
Number of Gangs | 2 | ||
Operating Temperature | -22°F-122°F | ||
Operating Temperature Max | 122 °F | ||
Operating Temperature Min | -22 °F | ||
Relative Humidity | Up to 95% Non-condensing |
Resources
Cutsheet
Installation Instructions
CAD Drawings
BIM Models
Sell Sheet
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can this be installed in the ground at grade level?
Hello. No, the XFB2G boxes are for installation in raised deck environments. The XB814 is our ground box that may work as an alternative. Thank you
Date published: 2025-10-02
Can this be installed in poured concrete?
No, it is not designed to be used that way. Please give us a call or email technical.support@legrand.us for application assistance.
Thanks,
Date published: 2025-07-05
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XFB2GCVRGY | Wiremold
Black replacement cover for outdoor rooftop box.