
RC9 Furniture Feed Poke-Thru Insert Stem Disposable Plate
RC9FFS
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Furniture feed insert with one 1 1/4'' and one 1/2'' trade size conduit to feed power and communication services. Use with RC9CFFTC Series Covers to form a complete poke-thru assembly. NOTE: RC9AFFTC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Furniture feed insert with one 1 1/4'' and one 1/2'' trade size conduit to feed power and communication services.
- Use with RC9CFFTC Series Covers to form a complete poke-thru assembly. NOTE: RC9AFFTC Series Poke-Thru Devices require a 3'' (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.
Specifications
General Info
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Number of Knockouts | 2 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
Cover Style | Furniture Feed | ||
UPC Number | 786564551287 |
Dimensions
Product Weight US | 3.116 lb | ||
Core Hole Size | 3 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Cable Entry | Conduit | ||
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile, Wood |
Resources
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RC9AFFTCGY | Wiremold
Poke-thru versatility like never before.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
25DTP-415WH | Wiremold
Bring Wiring Down to Business