

RC9AFFTC Furniture Feed Poke-Thru Assembly, Black
RC9AFFTCBK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Complete with hexagonal service head. Service head has one 3/4inch trade size threaded conduit hub and five rubber grommets. The service head includes scrub water gasket. Unit is supplied with one 1 1/4inch and one 1/2inch trade size conduit stem to feed power and communication services. Service head is not to be used as a junction box. All power connections must be made in a junction box below (not supplied). Colors available in painted gray (GY), and painted black (BK). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors. RC9AFFTC Series Poke-Thru Devices require a 3inch (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Complete with hexagonal service head. Service head has one 3/4inch trade size threaded conduit hub and five rubber grommets.
- The service head includes scrub water gasket. Unit is supplied with one 1 1/4inch and one 1/2inch trade size conduit stem to feed power and communication services.
- Service head is not to be used as a junction box. All power connections must be made in a junction box below (not supplied).
- Colors available in painted gray (GY), and painted black (BK). NOTE: Assembled with scrub water gasket. For use on tile or carpet floors.
- RC9AFFTC Series Poke-Thru Devices require a 3inch (76mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8inch minimum.
Specifications
General Info
Color | Black | ||
Type | Poke-Thru | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus, NEC | ||
Cover Style | Furniture Feed | ||
UPC Number | 786564021704 |
Dimensions
Product Depth US | 14.44 in | ||
Product Height US | 7.0 in | ||
Product Volume US | 707.56 cu in | ||
Product Width US | 7.0 in | ||
Product Weight US | 5.18 lb | ||
Core Hole Size | 3 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Dual | ||
Fire Rating | 2 hr | ||
Floor Type | Carpet, Tile |
Resources
Installation Instructions
Brochure
Supporting Document
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
25DTP-415DG | Wiremold
Bring Wiring Down to Business