
Evolution 6AT Series Bottom Housing Assembly
175CHA
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
One-gang 3/4'' trade size conduit housing assembly. Includes junction box attached to 3/4'' trade size conduit for electrical power connections. NOTE: When using on a 6ATCFF Furniture Feed unit, 1BHA (sold separately) is required.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Type | Junction Box | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Construction | Not Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | UL Fire Classified, cULus Listed, NEC | ||
UPC Number | 786564060291 |
Dimensions
Product Height US | 9.532 in | ||
Product Length US | 3.62 in | ||
Product Width US | 2.09 in | ||
Product Weight US | 1.77 lb | ||
Knockout Size | 3/4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E2961 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Cutsheet
Installation Instructions
Supporting Document
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can the junction box on the Evolution be rotated horizon?
Hello,
The junction box can be removed and reinstalled in a horizontal fashion using a contractor supplied EMT elbow. Keep in mind doing so will prevent the contractor from being able to remove the poke thru from the floor from above to service it. Any modification to the factory assembled product would require the approval from the Authority Having Jurisdiction (AHJ).
Date published: 2020-11-23
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6B | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8AT2PCRAA | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6ACT8A | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8AT2SN | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
8AT2PCRBK | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
6AT2PCRBK | Wiremold
Delivering more A/V, power and communications exactly where you need them most.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RP4FFCTC15AL | Wiremold
Flexibile design provides power, A/V or communication services to open-space areas.