text.skipToContent text.skipToNavigation

Ratchet-Pro Series Multiple Service Furniture Feed Floor Box Cover Kit

RP4FFCTC15AL Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 18ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold® Ratchet-Pro™ Series Floor Boxes provide single- and dual-service capability in a variety of easy-to-install round floor boxes. These designs allow the flexibility for providing power, A/V or communication services to open-space areas in an aesthetic solution. Applications include malls, shopping centers, department stores, airports, hospitals, and office buildings. Ratchet-Pro™ Series Floor Boxes are cULus Listed for use in both on grade and above grade concrete construction.
Color Aluminum
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit comes complete with adapter ring to secure into the boxes, (1) 3/4" trade size screw plug and conduit tting for power, 1-1/2" trade size screw plug and conduit tting for low voltage (communications or Audio/Video) services
  • Rachet-Pro™ Series Multi-Service 4FF Style Cover Kit works with RPSFB, RFSFB-OG, and RPNFB floor boxes.

Specifications

General Info
Color Aluminum
Type Cover
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Material Die-Cast Aluminum
Cover Style Furniture Feed
UPC Number 786564085515
Dimensions
Product Depth US 8.25 in
Product Height US 4.0 in
Product Volume US 272.25 cu in
Product Width US 8.25 in
Product Weight US 2.52 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Service Capacity Multiple

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 6ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these only used for on-grade slab or can they be used for upper-level floors?

Asked by: Stephanie
Hello, The Ratchet-Pro series floor boxes, RPNFB and RPSFB-OG, are suitable for installation in on-grade or above-grade concrete slabs, while the RPSFB can only be used for above-grade slab installation. The covers, including the RP4FFCTC15, require a floor covering such as tile or carpet. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-04-06
  • y_2025, m_10, d_16, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RP4FFCTC15AL, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 34ms
  • QUESTIONS, PRODUCT