

Ratchet-Pro Series Multiple Service Furniture Feed Floor Box Cover Kit
RP4FFCTC15BK
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold® Ratchet-Pro™ Series Floor Boxes provide single- and dual-service capability in a variety of easy-to-install round floor boxes. These designs allow the flexibility for providing power, A/V or communication services to open-space areas in an aesthetic solution. Applications include malls, shopping centers, department stores, airports, hospitals, and office buildings. Ratchet-Pro™ Series Floor Boxes are cULus Listed for use in both on grade and above grade concrete construction.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Kit comes complete with adapter ring to secure into the boxes, (1) 3/4" trade size screw plug and conduit tting for power, 1-1/2" trade size screw plug and conduit tting for low voltage (communications or Audio/Video) services
- Rachet-Pro™ Series Multi-Service 4FF Style Cover Kit works with RPSFB, RFSFB-OG, and RPNFB floor boxes.
Specifications
General Info
Color | Black | ||
Type | Cover | ||
Application Sector | Commercial, Education, Healthcare, Hospitality | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Construction | Assembled | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
Cover Material | Die-Cast Aluminum | ||
Cover Style | Furniture Feed | ||
UPC Number | 786564085379 |
Dimensions
Product Depth US | 8.25 in | ||
Product Height US | 4.0 in | ||
Product Volume US | 272.25 cu in | ||
Product Width US | 8.25 in | ||
Product Weight US | 2.52 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Service Capacity | Multiple |
Resources
Instruction Sheet
CAD Drawings
BIM Models
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are these only used for on-grade slab or can they be used for upper-level floors?
Hello,
The Ratchet-Pro series floor boxes, RPNFB and RPSFB-OG, are suitable for installation in on-grade or above-grade concrete slabs, while the RPSFB can only be used for above-grade slab installation. The covers, including the RP4FFCTC15, require a floor covering such as tile or carpet.
Thank you,
Date published: 2022-04-06
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2800L8-WH | Wiremold
Your choice for low voltage applications.