text.skipToContent text.skipToNavigation

Ratchet-Pro Series Multiple Service Furniture Feed Floor Box Cover Kit

RP4FFCTC15BS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 22ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Wiremold® Ratchet-Pro™ Series Floor Boxes provide single- and dual-service capability in a variety of easy-to-install round floor boxes. These designs allow the flexibility for providing power, A/V or communication services to open-space areas in an aesthetic solution. Applications include malls, shopping centers, department stores, airports, hospitals, and office buildings. Ratchet-Pro™ Series Floor Boxes are cULus Listed for use in both on grade and above grade concrete construction.
Color Brass
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Kit comes complete with adapter ring to secure into the boxes, (1) 3/4" trade size screw plug and conduit tting for power, 1-1/2" trade size screw plug and conduit tting for low voltage (communications or Audio/Video) services
  • Rachet-Pro™ Series Multi-Service 4FF Style Cover Kit works with RPSFB, RFSFB-OG, and RPNFB floor boxes.

Specifications

General Info
Color Brass
Type Cover
Finish Brushed
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Cover Material Die-Cast Aluminum
Cover Style Furniture Feed
UPC Number 786564085522
Dimensions
Product Weight US 2.52 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E110748
cULus Listed  Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Service Capacity Multiple

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Are these only used for on-grade slab or can they be used for upper-level floors?

Asked by: Stephanie
Hello, The Ratchet-Pro series floor boxes, RPNFB and RPSFB-OG, are suitable for installation in on-grade or above-grade concrete slabs, while the RPSFB can only be used for above-grade slab installation. The covers, including the RP4FFCTC15, require a floor covering such as tile or carpet. Thank you,
Answered by: Wiremold Tech Support
Date published: 2022-04-06
  • y_2025, m_10, d_15, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_RP4FFCTC15BS, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT

Recently Viewed