text.skipToContent text.skipToNavigation

RC9A15TC Single-Service Assembled Poke-Thru Device

RC9A15TCAA Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 85ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Prewired 15A quad receptacle can be wired as standard quad receptacle or isolated ground. Flange available painted in gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS). Aluminum and brass flanges shipped with black cover. Brass flange also available with brass colored cover assembly (AB). Aluminum flange also available with aluminum colored cover assembly (AA). RC9 Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Prewired 15A quad receptacle can be wired as standard quad receptacle or isolated ground.
  • Flange available painted in gray (GY), black (BK), ivory (VY), and brushed metal finishes in aluminum (AL) and brass (BS). Aluminum and brass flanges shipped with black cover.
  • Brass flange also available with brass colored cover assembly (AB). Aluminum flange also available with aluminum colored cover assembly (AA).
  • RC9 Series Poke-Thru Devices require a 3 1/16'' (78mm) diameter hole. Not designed to work with bare concrete or terrazzo. Floor covering thickness 1/8'' minimum.

Specifications

General Info
Type Poke-Thru
Application Sector Commercial, Education, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Construction Assembled
Number of Knockouts 1
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard UL Fire Classified, cULus, NEC
UPC Number 786564054931
Dimensions
Product Weight US 4.35 lb
Core Hole Size 3 in
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Cable Entry Conduit
Service Capacity Single
Fire Rating 2 hr
Floor Type Carpet, Tile
Is Pre-Wired Yes
Number of Outlets 4

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 18ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Recently Viewed