
OFR Series Overfloor Raceway Transition Box
OFR48-2MRTC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Allows cords and cables to make a smooth, concealed transition to the underside of the table when used with the InteGreat Transition Channel.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 20A Receptacle - the box includes an egress opening with a grommet and top mounted 20A receptacle that is concealed when the InteGreat Transition Channel is placed on top.
- Includes Knockouts - Transition Box has knockouts on each side of the box, allowing the OFR Overfloor Raceway to feed into, or pass through the outlet box.
- Compatible with InteGreat Transition Channel - establishes a connection with the InteGreat Transition Channel to deliver power, communications and A/V cords and cables to the work surface.
Specifications
General Info
Color | Black | ||
Product Series | OFR Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Floor | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | OFR Series Overfloor Raceway System is cETLus Listed. | ||
UPC Number | 786776183115 |
Dimensions
Product Weight US | 4.0 lb |
Listing Agencies / 3rd Party Agencies
ETL Listed | Yes | ||
ETL ListingNumber | G100217061CRT-001 |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 300.0 V |
Resources
Cutsheet
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Hi, can I use this product to connect 25dtc power pole to OFR raceway? In other words, is the square opening on top of the box intended for the bottom of power pole to attach to ?
Hello,
We do not have a 25DTC to OFR transition, but the OFR10A can be used to create a conduit transition.
Date published: 2023-03-14
Does the receptacle ship with the unit and if so is it always 20A and can it be swapped for a 15A receptacle?
Hello,
Yes, the OFR48-2MRTC includes a 20A proprietary duplex receptacle which cannot be replaced with a standard 15A duplex. The OFR48-2 and OFR48-4 device boxes will accept standard receptacles.
Thank you,
Date published: 2023-02-03
Can this also be installed on the floor? Description says it is designed for underside of table.
Hi Andrew.
The box is meant for floor mounting as it's part of the Over Floor Raceway product line. These don't mount to the underside of the table, generally installed on the floor below a table.
Date published: 2022-03-11
The opening for data communication is that a block/rectangular so a data jack can be installed into it?
Hi Scott,
Yes the opening uses our CM2 modules to house jacks. We offer modules for generic keystone jacks (CM2-U2KEYA-BK) or Commscope/Systimax (CM2-U2ATT-BK). The opening will accept (3) of those modules for a total of up to (6) ports. If you're using a specific brand of jack and want to confirm compatibility please give us a call at 844-957-3783 (option 2 for Wiremold, followed by option 2 again for tech support).
Date published: 2021-11-12
Can a one-gang passthrough plate be installed in that data gap? I don't see mounting holes. I'm looking for an upward-facing version of the OFR48-2, but without the integreat channel.
Hello, The OFR48-2MRTC doesn't require the use of the transition channel. The opening provided is a proprietary size and would use our communication modules to house the jacks themselves. Since there are no screw holes and its a proprietary size opening aftermarket plates or adapters won't work as they would with the standard OFR48-2. Ultimately you can just pass cables through the low voltage half of the OFR48-2MRTC just unfortunately no option for adding a pass through specific plate.
Date published: 2021-11-12
Is there a drawing for the OFR48-MRTC transition box. I need dimensions to know whether or not i can use it
Hello,
Please see the attached drawing for review.
Thank you,
Date published: 2022-02-14
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2686FO | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2410C | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R5753 | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
828TAL | Wiremold
Fully adjuatable activation solution to provide power to open spaces in a wide range of markets.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
OFR47-2A | Wiremold
The smallest, lowest, narrowest, ADA compliant profile available in overfloor raceway systems.